Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / six-row / KWSE-H-RROC (KWSE20-H-RROC-V2-G3)

Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / six-row / KWSE-H-RROC KWSE20-H-RROC-V2-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWSE20-H-RROC-V2-G3

Brand: INA

Price: 222.62

Delivery time: 4 Days


Technical Data:

Rail Width: 44 mm

Mounting Height H: 30 mm

Basic Load Rating: Dynamic Load: 22000 N

Basic Load Rating: Static Load: 52000 N

Length L: 71.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWSE20-H-RROC-V2-G3

Part Number
KWSE20-H-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

222.62 €

1 Available 4 Days 4430220005200071.4V20.294

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

This page is Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / six-row / KWSE-H-RROC, part number KWSE20-H-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWSE20-H-RROC-V2-G3.

Variation of this product

Part Number
KWSE20-H-RROC-V1-G3
KWSE25-H-RROC-V1-G3
KWSE25-H-RROC-V2-G3
KWSE30-H-RROC-V1-G3
KWSE30-H-RROC-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

222.62 €

1 Available 4 Days 4430220005200071.4V10.294

246.42 €

1 Available 4 Days 4840280006700081.8V10.484

246.42 €

1 Available 4 Days 4840280006700081.8V20.484

281.18 €

1 Available 4 Days 6045400008000091.6V10.708

281.18 €

1 Available 4 Days 6045400008000091.6V20.708

Tech Support