Linear guideway carriages / stainless steel / precision class selectable / four-row / KWVE-E (KWVE15-B-E-V0-G3)

Linear guideway carriages / stainless steel / precision class selectable / four-row / KWVE-E KWVE15-B-E-V0-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE15-B-E-V0-G3

Brand: INA

Price: 90.33

Delivery time: 4 Days


Technical Data:

Rail Width: 52 mm

Mounting Height H: 24 mm

Basic Load Rating: Dynamic Load: 7200 N

Basic Load Rating: Static Load: 14500 N

Length L: 61.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-B-E-V0-G3

Part Number
KWVE15-B-E-V0-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit

90.33 €

1 4 Days 522472001450061.2G3V0--

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Linear guideway carriages / stainless steel / precision class selectable / four-row / KWVE-E, part number KWVE15-B-E-V0-G3.
You can find the detail information about specifications and dimensions on part number KWVE15-B-E-V0-G3.

Variation of this product

Part Number
KWVE15-B-E-V0-G1
KWVE15-B-E-V0-G2
KWVE15-B-E-V0-G4
KWVE15-B-E-V1-G1
KWVE15-B-E-V1-G2
KWVE15-B-E-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit

-

1 4 Days 522472001450061.2G1V00.229kg

-

1 4 Days 522472001450061.2G2V0--

85.80 €

1 4 Days 522472001450061.2G4V0--

-

1 4 Days 522472001450061.2G1V1--

94.83 €

1 4 Days 522472001450061.2G2V1--

90.33 €

1 4 Days 522472001450061.2G3V1--

Tech Support