Linear guideway carriages / short carriage / precision class selectable / four-row / KWVE-EC (Part Numbers)

Linear guideway carriages / short carriage / precision class selectable / four-row / KWVE-EC
[Specifications]
・Rail Width(mm): 52~120
・Mounting Height H(mm): 24~60
・Length L(mm): 44.5~97.8

Carriages KWVE..-B-EC, expanded interchangeability, short carriage, four-row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE15-B-EC-V0-G1
KWVE15-B-EC-V0-G2
KWVE15-B-EC-V0-G3
KWVE15-B-EC-V0-G4
KWVE15-B-EC-V1-G1
KWVE15-B-EC-V1-G2
KWVE15-B-EC-V1-G3
KWVE15-B-EC-V1-G4
KWVE15-B-EC-V2-G1
KWVE15-B-EC-V2-G2
KWVE15-B-EC-V2-G3
KWVE15-B-EC-V2-G4
KWVE20-B-EC-V0-G1
KWVE20-B-EC-V0-G2
KWVE20-B-EC-V0-G3
KWVE20-B-EC-V0-G4
KWVE20-B-EC-V1-G1
KWVE20-B-EC-V1-G2
KWVE20-B-EC-V1-G3
KWVE20-B-EC-V1-G4
KWVE20-B-EC-V2-G1
KWVE20-B-EC-V2-G2
KWVE20-B-EC-V2-G3
KWVE20-B-EC-V2-G4
KWVE25-B-EC-V0-G1
KWVE25-B-EC-V0-G2
KWVE25-B-EC-V0-G3
KWVE25-B-EC-V0-G4
KWVE25-B-EC-V1-G1
KWVE25-B-EC-V1-G2
KWVE25-B-EC-V1-G3
KWVE25-B-EC-V1-G4
KWVE25-B-EC-V2-G1
KWVE25-B-EC-V2-G2
KWVE25-B-EC-V2-G3
KWVE25-B-EC-V2-G4
KWVE30-B-EC-V0-G1
KWVE30-B-EC-V0-G2
KWVE30-B-EC-V0-G3
KWVE30-B-EC-V0-G4
KWVE30-B-EC-V1-G1
KWVE30-B-EC-V1-G2
KWVE30-B-EC-V1-G4
KWVE30-B-EC-V2-G1
KWVE30-B-EC-V2-G2
KWVE30-B-EC-V2-G3
KWVE30-B-EC-V2-G4
KWVE35-B-EC-V0-G1
KWVE35-B-EC-V0-G2
KWVE35-B-EC-V0-G3
KWVE35-B-EC-V0-G4
KWVE35-B-EC-V1-G1
KWVE35-B-EC-V1-G2
KWVE35-B-EC-V1-G3
KWVE35-B-EC-V1-G4
KWVE35-B-EC-V2-G1
KWVE35-B-EC-V2-G2
KWVE35-B-EC-V2-G3
KWVE35-B-EC-V2-G4
KWVE45-B-EC-V0-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

-

1 4 Days 52244900830044.5G1V00.145

-

1 4 Days 52244900830044.5G2V00.145

-

1 4 Days 52244900830044.5G3V00.145

-

1 4 Days 52244900830044.5G4V00.145

-

1 4 Days 52244900830044.5G1V10.145

-

1 4 Days 52244900830044.5G2V10.145

-

1 4 Days 52244900830044.5G3V10.145

-

1 4 Days 52244900830044.5G4V10.145

-

1 4 Days 52244900830044.5G1V20.145

-

1 4 Days 52244900830044.5G2V20.145

-

1 4 Days 52244900830044.5G3V20.145

-

1 4 Days 52244900830044.5G4V20.145

-

1 4 Days 592889001540050.4G1V00.25

-

1 4 Days 592889001540050.4G2V00.25

-

1 4 Days 592889001540050.4G3V00.25

-

1 4 Days 592889001540050.4G4V00.25

-

1 4 Days 592889001540050.4G1V10.25

-

1 4 Days 592889001540050.4G2V10.25

-

1 4 Days 592889001540050.4G3V10.25

-

1 4 Days 592889001540050.4G4V10.25

-

1 4 Days 592889001540050.4G1V20.25

-

1 4 Days 592889001540050.4G2V20.25

-

1 4 Days 592889001540050.4G3V20.25

-

1 4 Days 592889001540050.4G4V20.25

-

1 4 Days 7333125002220058.2G1V00.43

-

1 4 Days 7333125002220058.2G2V00.43

-

1 4 Days 7333125002220058.2G3V00.43

-

1 4 Days 7333125002220058.2G4V00.43

-

1 4 Days 7333125002220058.2G1V10.43

-

1 4 Days 7333125002220058.2G2V10.43

-

1 4 Days 7333125002220058.2G3V10.43

-

1 4 Days 7333125002220058.2G4V10.43

-

1 4 Days 7333125002220058.2G1V20.43

-

1 4 Days 7333125002220058.2G2V20.43

-

1 4 Days 7333125002220058.2G3V20.43

-

1 4 Days 7333125002220058.2G4V20.43

-

1 4 Days 9042187003150069G1V00.787

-

1 4 Days 9042187003150069G2V00.787

-

1 4 Days 9042187003150069G3V00.787

-

1 4 Days 9042187003150069G4V00.787

-

1 4 Days 9042187003150069G1V10.787

-

1 4 Days 9042187003150069G2V10.787

-

1 4 Days 9042187003150069G4V10.787

-

1 4 Days 9042187003150069G1V20.787

-

1 4 Days 9042187003150069G2V20.787

-

1 4 Days 9042187003150069G3V20.787

-

1 4 Days 9042187003150069G4V20.787

-

1 4 Days 10048246003900076.2G1V01.078

-

1 4 Days 10048246003900076.2G2V01.078

-

1 4 Days 10048246003900076.2G3V01.078

-

1 4 Days 10048246003900076.2G4V01.078

-

1 4 Days 10048246003900076.2G1V11.078

-

1 4 Days 10048246003900076.2G2V11.078

-

1 4 Days 10048246003900076.2G3V11.112

-

1 4 Days 10048246003900076.2G4V11.078

-

1 4 Days 10048246003900076.2G1V21.078

-

1 4 Days 10048246003900076.2G2V21.078

-

1 4 Days 10048246003900076.2G3V21.078

-

1 4 Days 10048246003900076.2G4V21.078

-

1 4 Days 12060465008000097.8G1V02.155

Loading...

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support