Linear guideway carriages / short carriage / stainless steel / precision class selectable / four-row / KWVE-E-RROC (KWVE20-B-EC-RROC-V1-G3)

Linear guideway carriages / short carriage / stainless steel / precision class selectable / four-row / KWVE-E-RROC KWVE20-B-EC-RROC-V1-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-EC-RROC-V1-G3

Brand: INA

Price: 136.80

Delivery time: 4 Days


Technical Data:

Rail Width: 59 mm

Mounting Height H: 28 mm

Basic Load Rating: Dynamic Load: 8900 N

Basic Load Rating: Static Load: 15400 N

Length L: 50.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-EC-RROC-V1-G3

Part Number
KWVE20-B-EC-RROC-V1-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

136.80 €

1 Available 4 Days 592889001540050.4V10.254

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

This page is Linear guideway carriages / short carriage / stainless steel / precision class selectable / four-row / KWVE-E-RROC, part number KWVE20-B-EC-RROC-V1-G3.
You can find the detail information about specifications and dimensions on part number KWVE20-B-EC-RROC-V1-G3.

Variation of this product

Part Number
KWVE20-B-EC-RROC-V2-G3
KWVE25-B-EC-RROC-V1-G3
KWVE25-B-EC-RROC-V2-G3
KWVE30-B-EC-RROC-V1-G3
KWVE30-B-EC-RROC-V2-G3
KWVE35-B-EC-RROC-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

136.80 €

1 Available 4 Days 592889001540050.4V20.254

142.67 €

1 Available 4 Days 7333125002220058.2V10.446

142.67 €

1 Available 4 Days 7333125002220058.2V20.446

173.95 €

1 Available 4 Days 9042187003150069V10.806

173.95 €

1 Available 4 Days 9042187003150069V20.806

182.18 €

1 Available 4 Days 10048246003900076.2V11.076

Tech Support