Manufacturer part number: KWVE25-B-ES-V1-G2
Brand: INA
Price: 130.88 €
Delivery time: 4 Days
Rail Width: 48 mm
Mounting Height H: 33 mm
Basic Load Rating: Dynamic Load: 17900 N
Basic Load Rating: Static Load: 37000 N
Length L: 83.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWVE25-B-ES-V1-G2
Part Number
|
---|
KWVE25-B-ES-V1-G2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Preload class | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
130.88 € | 1 | Available | 4 Days | 48 | 33 | 17900 | 37000 | 83.3 | G2 | V1 | 0.504 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff weight unit | kg |
---|
This page is Linear guideway carriages / small carriage / stainless steel / precision class selectable / four-row / KWVE-ES, part number KWVE25-B-ES-V1-G2.
You can find the detail information about specifications and dimensions on part number KWVE25-B-ES-V1-G2.
Configure
Basic Attributes
Type
Rail Width(mm)
Mounting Height H(mm)
Length L(mm)
Preload class
Accuracy class
Customs tariff weight
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KWVE20-B-ES-V0-G4 |
KWVE20-B-ES-V1-G1 |
KWVE20-B-ES-V1-G2 |
KWVE25-B-ES-V1-G3 |
KWVE25-B-ES-V1-G4 |
KWVE25-B-ES-V2-G1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
114.75 € | 1 | Available | 4 Days | 42 | 28 | 13100 | 27000 | 71.4 | G4 | V0 | 0.31 | |
133.25 € | 1 | Available | 4 Days | 42 | 28 | 13100 | 27000 | 71.4 | G1 | V1 | 0.31 | |
127.37 € | 1 | Available | 4 Days | 42 | 28 | 13100 | 27000 | 71.4 | G2 | V1 | 0.31 | |
124.98 € | 1 | Available | 4 Days | 48 | 33 | 17900 | 37000 | 83.3 | G3 | V1 | 0.504 | |
118.52 € | 1 | Available | 4 Days | 48 | 33 | 17900 | 37000 | 83.3 | G4 | V1 | 0.504 | |
137.37 € | 1 | Available | 4 Days | 48 | 33 | 17900 | 37000 | 83.3 | G1 | V2 | 0.504 |