Linear guideway carriages / small carriage / stainless steel / precision class selectable / four-row / KWVE-ESC (KWVE15-B-ESC-V1-G3)

Linear guideway carriages / small carriage / stainless steel / precision class selectable / four-row / KWVE-ESC KWVE15-B-ESC-V1-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE15-B-ESC-V1-G3

Brand: INA

Price: 84.55

Delivery time: 4 Days


Technical Data:

Rail Width: 34 mm

Mounting Height H: 24 mm

Basic Load Rating: Dynamic Load: 4900 N

Basic Load Rating: Static Load: 8300 N

Length L: 44.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-B-ESC-V1-G3

Part Number
KWVE15-B-ESC-V1-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

84.55 €

1 Available 4 Days 34244900830044.5G3V10.107

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / small carriage / stainless steel / precision class selectable / four-row / KWVE-ESC, part number KWVE15-B-ESC-V1-G3.
You can find the detail information about specifications and dimensions on part number KWVE15-B-ESC-V1-G3.

Variation of this product

Part Number
KWVE15-B-ESC-V0-G4
KWVE15-B-ESC-V1-G1
KWVE15-B-ESC-V1-G2
KWVE15-B-ESC-V1-G4
KWVE15-B-ESC-V2-G1
KWVE15-B-ESC-V2-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

80.07 €

1 Available 4 Days 34244900830044.5G4V00.11

92.68 €

1 Available 4 Days 34244900830044.5G1V10.11

88.80 €

1 Available 4 Days 34244900830044.5G2V10.11

80.07 €

1 Available 4 Days 34244900830044.5G4V10.11

92.68 €

1 Available 4 Days 34244900830044.5G1V20.11

88.80 €

1 Available 4 Days 34244900830044.5G2V20.11

Tech Support