Linear guideway carriages / small carriage / stainless steel / precision class selectable / four-row / KWVE-ESC-RROC (KWVE15-B-ESC-RROC-V1-G3)

Linear guideway carriages / small carriage / stainless steel / precision class selectable / four-row / KWVE-ESC-RROC KWVE15-B-ESC-RROC-V1-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE15-B-ESC-RROC-V1-G3

Brand: INA

Price: 108.03

Delivery time: 4 Days


Technical Data:

Rail Width: 34 mm

Mounting Height H: 24 mm

Basic Load Rating: Dynamic Load: 4900 N

Basic Load Rating: Static Load: 8300 N

Length L: 44.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-B-ESC-RROC-V1-G3

Part Number
KWVE15-B-ESC-RROC-V1-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

108.03 €

1 Available 4 Days 34244900830044.5V10.107

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

This page is Linear guideway carriages / small carriage / stainless steel / precision class selectable / four-row / KWVE-ESC-RROC, part number KWVE15-B-ESC-RROC-V1-G3.
You can find the detail information about specifications and dimensions on part number KWVE15-B-ESC-RROC-V1-G3.

Variation of this product

Part Number
KWVE15-B-ESC-RROC-V2-G3
KWVE20-B-ESC-RROC-V1-G3
KWVE20-B-ESC-RROC-V2-G3
KWVE25-B-ESC-RROC-V1-G3
KWVE25-B-ESC-RROC-V2-G3
KWVE30-B-ESC-RROC-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

108.03 €

1 Available 4 Days 34244900830044.5V20.107

136.80 €

1 Available 4 Days 422889001540050.4V10.202

136.80 €

1 Available 4 Days 422889001540050.4V20.202

142.67 €

1 Available 4 Days 4833125002220058.2V10.335

142.67 €

1 Available 4 Days 4833125002220058.2V20.335

173.95 €

1 Available 4 Days 6042187003150069V10.628

Tech Support