Linear guideway carriages / ungreased / KWVE-ES-UG (KWVE20-B-ES-UG-V1-G1)

Linear guideway carriages / ungreased / KWVE-ES-UG KWVE20-B-ES-UG-V1-G1
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-ES-UG-V1-G1

Brand: INA

Price: 133.25

Delivery time: 4 Days


Technical Data:

Rail Width: 42 mm

Mounting Height H: 28 mm

Basic Load Rating: Dynamic Load: 13100 N

Basic Load Rating: Static Load: 27000 N

Length L: 71.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-ES-UG-V1-G1

Part Number
KWVE20-B-ES-UG-V1-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

133.25 €

1 Available 4 Days 4228131002700071.4G1V10.315

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / ungreased / KWVE-ES-UG, part number KWVE20-B-ES-UG-V1-G1.
You can find the detail information about specifications and dimensions on part number KWVE20-B-ES-UG-V1-G1.

Variation of this product

Part Number
KWVE20-B-ES-UG-V1-G2
KWVE20-B-ES-UG-V1-G3
KWVE20-B-ES-UG-V1-G4
KWVE20-B-ES-UG-V2-G1
KWVE20-B-ES-UG-V2-G2
KWVE20-B-ES-UG-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

127.37 €

1 Available 4 Days 4228131002700071.4G2V10.315

121.47 €

1 Available 4 Days 4228131002700071.4G3V10.315

114.75 €

1 Available 4 Days 4228131002700071.4G4V10.315

133.25 €

1 Available 4 Days 4228131002700071.4G1V20.315

127.37 €

1 Available 4 Days 4228131002700071.4G2V20.315

121.47 €

1 Available 4 Days 4228131002700071.4G3V20.315

Tech Support