Linear guideway carriages / high linear guideway carriages / precision class selectable / KWVE-H (KWVE15-B-H-V0-G4)

Linear guideway carriages / high linear guideway carriages / precision class selectable / KWVE-H KWVE15-B-H-V0-G4

Product Details:

Manufacturer part number: KWVE15-B-H-V0-G4

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 34 mm

Mounting Height H: 28 mm

Basic Load Rating: Dynamic Load: 7200 N

Basic Load Rating: Static Load: 14500 N

Length L: 61.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-B-H-V0-G4

Part Number
KWVE15-B-H-V0-G4
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight
1 4 Days 342872001450061.2G4V00.26

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / high linear guideway carriages / precision class selectable / KWVE-H, part number KWVE15-B-H-V0-G4.
You can find the detail information about specifications and dimensions on part number KWVE15-B-H-V0-G4.

Variation of this product

Part Number
KWVE15-B-H-V0-G1
KWVE15-B-H-V0-G2
KWVE15-B-H-V0-G3
KWVE15-B-H-V1-G1
KWVE15-B-H-V1-G2
KWVE15-B-H-V1-G4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

-

1 4 Days 342872001450061.2G1V00.26

-

1 4 Days 342872001450061.2G2V00.26

-

1 4 Days 342872001450061.2G3V00.26

-

1 4 Days 342872001450061.2G1V10.26

-

1 4 Days 342872001450061.2G2V10.26

-

1 4 Days 342872001450061.2G4V10.26

Tech Support