Manufacturer part number: KWVE25-B-HL-RROC-V2-G3
Brand: INA
Price: 212.85 €
Delivery time: 4 Days
Rail Width: 48 mm
Mounting Height H: 40 mm
Basic Load Rating: Dynamic Load: 23400 N
Basic Load Rating: Static Load: 54000 N
Length L: 109.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWVE25-B-HL-RROC-V2-G3
Part Number
|
---|
KWVE25-B-HL-RROC-V2-G3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|---|---|---|---|
212.85 € | 1 | Available | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | V2 | 0.93 |
Loading...
Preload class | G3 | RoHS Certificate | Available | REACH Certificate | Available |
---|---|---|---|---|---|
Customs tariff weight unit | kg |
This page is Linear guideway carriages / high, long carriage / stainless steel / precision class selectable / four-row / KWVE-HL-RROC, part number KWVE25-B-HL-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE25-B-HL-RROC-V2-G3.
Configure
Part Number |
---|
KWVE25-B-HL-RROC-V1-G3 |
KWVE30-B-HL-RROC-V1-G3 |
KWVE30-B-HL-RROC-V2-G3 |
KWVE35-B-HL-RROC-V1-G3 |
KWVE35-B-HL-RROC-V2-G3 |
KWVE45-B-HL-RROC-V1-G3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|---|---|---|---|
212.85 € | 1 | Available | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | V1 | 0.93 | |
262.37 € | 1 | Available | 4 Days | 60 | 45 | 34500 | 74000 | 127 | V1 | 1.478 | |
262.37 € | 1 | Available | 4 Days | 60 | 45 | 34500 | 74000 | 127 | V2 | 1.478 | |
273.58 € | 1 | Available | 4 Days | 70 | 55 | 47500 | 100000 | 145 | V1 | 2.464 | |
273.58 € | 1 | Available | 4 Days | 70 | 55 | 47500 | 100000 | 145 | V2 | 2.464 | |
341.97 € | 1 | Available | 4 Days | 86 | 70 | 82000 | 181000 | 172.7 | V1 | 4.475 |