Manufacturer part number: KWVE25-B-HL-UG-V1-G2
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Rail Width: 48 mm
Mounting Height H: 40 mm
Basic Load Rating: Dynamic Load: 23400 N
Basic Load Rating: Static Load: 54000 N
Length L: 109.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWVE25-B-HL-UG-V1-G2
Part Number
|
---|
KWVE25-B-HL-UG-V1-G2 |
Part Number | Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Preload class | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | G2 | V1 | 0.93 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff weight unit | kg |
---|
This page is Linear guideway carriages / high, long carriage / precision class selectable / ungreased / KWVE-HL-UG, part number KWVE25-B-HL-UG-V1-G2.
You can find the detail information about specifications and dimensions on part number KWVE25-B-HL-UG-V1-G2.
Configure
Basic Attributes
Type
Rail Width(mm)
Mounting Height H(mm)
Length L(mm)
Preload class
Accuracy class
Customs tariff weight
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KWVE25-B-HL-UG-V1-G1 |
KWVE25-B-HL-UG-V1-G4 |
KWVE25-B-HL-UG-V2-G1 |
KWVE25-B-HL-UG-V2-G2 |
KWVE25-B-HL-UG-V2-G3 |
KWVE25-B-HL-UG-V2-G4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | G1 | V1 | 0.93 | ||
- | 1 | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | G4 | V1 | 0.93 | ||
- | 1 | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | G1 | V2 | 0.93 | ||
- | 1 | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | G2 | V2 | 0.93 | ||
- | 1 | Quote | 48 | 40 | 23400 | 54000 | 109.1 | G3 | V2 | 0.93 | ||
- | 1 | 4 Days | 48 | 40 | 23400 | 54000 | 109.1 | G4 | V2 | 0.93 |