Linear guideway carriages / high linear guideway carriages / precision class selectable / four-row / ungreased / KWVE-H-UG (KWVE25-B-H-UG-V1-G4)

Linear guideway carriages / high linear guideway carriages / precision class selectable / four-row / ungreased / KWVE-H-UG KWVE25-B-H-UG-V1-G4

Product Details:

Manufacturer part number: KWVE25-B-H-UG-V1-G4

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 48 mm

Mounting Height H: 40 mm

Basic Load Rating: Dynamic Load: 17900 N

Basic Load Rating: Static Load: 39000 N

Length L: 83.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-B-H-UG-V1-G4

Part Number
KWVE25-B-H-UG-V1-G4
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight
1 4 Days 4840179003900083.3G4V10.682

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / high linear guideway carriages / precision class selectable / four-row / ungreased / KWVE-H-UG, part number KWVE25-B-H-UG-V1-G4.
You can find the detail information about specifications and dimensions on part number KWVE25-B-H-UG-V1-G4.

Variation of this product

Part Number
KWVE25-B-H-UG-V1-G1
KWVE25-B-H-UG-V1-G2
KWVE25-B-H-UG-V1-G3
KWVE25-B-H-UG-V2-G1
KWVE25-B-H-UG-V2-G2
KWVE25-B-H-UG-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

-

1 4 Days 4840179003900083.3G1V10.682

-

1 4 Days 4840179003900083.3G2V10.682

-

1 4 Days 4840179003900083.3G3V10.682

-

1 4 Days 4840179003900083.3G1V20.682

-

1 4 Days 4840179003900083.3G2V20.682

-

1 4 Days 4840179003900083.3G3V20.682

Tech Support