Manufacturer part number: KWVE30-B-L-RROC-V1-G3
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Rail Width: 90 mm
Mounting Height H: 42 mm
Basic Load Rating: Dynamic Load: 34500 N
Basic Load Rating: Static Load: 74000 N
Length L: 127 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWVE30-B-L-RROC-V1-G3
Part Number
|
---|
KWVE30-B-L-RROC-V1-G3 |
Part Number | Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 90 | 42 | 34500 | 74000 | 127 | V1 | 1.774 |
Loading...
Preload class | G3 | RoHS Certificate | Available | REACH Certificate | Available |
---|---|---|---|---|---|
Customs tariff weight unit | kg |
This page is Linear guideway carriages / long carriage / stainless steel / precision class selectable / four-row / KWVE-L-RROC, part number KWVE30-B-L-RROC-V1-G3.
You can find the detail information about specifications and dimensions on part number KWVE30-B-L-RROC-V1-G3.
Configure
Basic Attributes
Type
Rail Width(mm)
Mounting Height H(mm)
Length L(mm)
Accuracy class
Customs tariff weight
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KWVE20-B-L-RROC-V1-G3 |
KWVE20-B-L-RROC-V2-G3 |
KWVE25-B-L-RROC-V2-G3 |
KWVE30-B-L-RROC-V2-G3 |
KWVE45-B-L-RROC-V1-G3 |
KWVE45-B-L-RROC-V2-G3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 63 | 30 | 16200 | 36500 | 88.9 | V1 | 0.626 | ||
- | 1 | 4 Days | 63 | 30 | 16200 | 36500 | 88.9 | V2 | 0.626 | ||
- | 1 | 4 Days | 70 | 36 | 23400 | 54000 | 109.1 | V2 | 1.027 | ||
- | 1 | 4 Days | 90 | 42 | 34500 | 74000 | 127 | V2 | 1.774 | ||
263.97 € | 1 | 12 Days | 120 | 60 | 82000 | 181000 | 172.7 | V1 | 4.518 | ||
- | 1 | 4 Days | 120 | 60 | 82000 | 181000 | 172.7 | V2 | 4.518 |