Linear guideway carriages / long carriage / stainless steel / precision class selectable / ungreased / KWVE-L-UG (KWVE20-B-L-UG-V1-G1)

Linear guideway carriages / long carriage / stainless steel / precision class selectable / ungreased / KWVE-L-UG KWVE20-B-L-UG-V1-G1

Product Details:

Manufacturer part number: KWVE20-B-L-UG-V1-G1

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 63 mm

Mounting Height H: 30 mm

Basic Load Rating: Dynamic Load: 16200 N

Basic Load Rating: Static Load: 36500 N

Length L: 88.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-L-UG-V1-G1

Part Number
KWVE20-B-L-UG-V1-G1
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight
1 4 Days 6330162003650088.9G1V10.614

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / long carriage / stainless steel / precision class selectable / ungreased / KWVE-L-UG, part number KWVE20-B-L-UG-V1-G1.
You can find the detail information about specifications and dimensions on part number KWVE20-B-L-UG-V1-G1.

Variation of this product

Part Number
KWVE20-B-L-UG-V1-G2
KWVE20-B-L-UG-V1-G3
KWVE20-B-L-UG-V1-G4
KWVE20-B-L-UG-V2-G1
KWVE20-B-L-UG-V2-G2
KWVE20-B-L-UG-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

-

1 4 Days 6330162003650088.9G2V10.614

-

1 4 Days 6330162003650088.9G3V10.614

-

1 4 Days 6330162003650088.9G4V10.614

-

1 4 Days 6330162003650088.9G1V20.614

-

1 4 Days 6330162003650088.9G2V20.614

-

1 4 Days 6330162003650088.9G3V20.614

Tech Support