Linear guideway carriages / steel / four-row / KWVE-N (KWVE30-B-N-V0-G1)

Linear guideway carriages / steel / four-row / KWVE-N KWVE30-B-N-V0-G1
  • Volume Discount

Product Details:

Manufacturer part number: KWVE30-B-N-V0-G1

Brand: INA

Price: 187.50

Delivery time: 4 Days


Technical Data:

Rail Width: 90 mm

Mounting Height H: 38 mm

Basic Load Rating: Dynamic Load: 27500 N

Basic Load Rating: Static Load: 55000 N

Length L: 99 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE30-B-N-V0-G1

Part Number
KWVE30-B-N-V0-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

187.50 €

1 Available 4 Days 9038275005500099G1V01.07

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / steel / four-row / KWVE-N, part number KWVE30-B-N-V0-G1.
You can find the detail information about specifications and dimensions on part number KWVE30-B-N-V0-G1.

Variation of this product

Part Number
KWVE20-B-N-V0-G4
KWVE20-B-N-V1-G1
KWVE20-B-N-V1-G2
KWVE30-B-N-V0-G2
KWVE30-B-N-V0-G3
KWVE30-B-N-V0-G4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

127.37 €

1 Available 4 Days 6327131002700071.4G4V00.381

146.22 €

1 Available 4 Days 6327131002700071.4G1V10.381

139.73 €

1 Available 4 Days 6327131002700071.4G2V10.397

179.25 €

1 Available 4 Days 9038275005500099G2V01.07

171.00 €

1 Available 4 Days 9038275005500099G3V01.07

161.55 €

1 Available 4 Days 9038275005500099G4V01.07

Tech Support