Linear guideway carriages / long carriage / four-row / KWVE-NL (KWVE20-B-NL-V2-G4)

Linear guideway carriages / long carriage / four-row / KWVE-NL KWVE20-B-NL-V2-G4
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-NL-V2-G4

Brand: INA

Price: 158.62

Delivery time: 4 Days


Technical Data:

Rail Width: 63 mm

Mounting Height H: 27 mm

Basic Load Rating: Dynamic Load: 16200 N

Basic Load Rating: Static Load: 36500 N

Length L: 88.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-NL-V2-G4

Part Number
KWVE20-B-NL-V2-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

158.62 €

1 Available 4 Days 6327162003650088.9G4V20.514

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / long carriage / four-row / KWVE-NL, part number KWVE20-B-NL-V2-G4.
You can find the detail information about specifications and dimensions on part number KWVE20-B-NL-V2-G4.

Variation of this product

Part Number
KWVE20-B-NL-V1-G1
KWVE20-B-NL-V1-G2
KWVE20-B-NL-V1-G3
KWVE25-B-NL-V0-G1
KWVE25-B-NL-V0-G2
KWVE25-B-NL-V0-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

183.95 €

1 Available 4 Days 6327162003650088.9G1V10.514

175.10 €

1 Available 4 Days 6327162003650088.9G2V10.514

166.27 €

1 Available 4 Days 6327162003650088.9G3V10.514

191.03 €

1 Available 4 Days 70312340054000109.1G1V00.84

182.18 €

1 Available 4 Days 70312340054000109.1G2V00.84

173.35 €

1 Available 4 Days 70312340054000109.1G3V00.84

Tech Support