Linear guideway carriages / long carriage / stainless steel / precision class selectable / four-row / KWVE-NL-RROC (KWVE45-B-NL-RROC-V2-G3)

Linear guideway carriages / long carriage / stainless steel / precision class selectable / four-row / KWVE-NL-RROC KWVE45-B-NL-RROC-V2-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE45-B-NL-RROC-V2-G3

Brand: INA

Price: 357.30

Delivery time: 4 Days


Technical Data:

Rail Width: 120 mm

Mounting Height H: 52 mm

Basic Load Rating: Dynamic Load: 82000 N

Basic Load Rating: Static Load: 181000 N

Length L: 172.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE45-B-NL-RROC-V2-G3

Part Number
KWVE45-B-NL-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

357.30 €

1 Available 4 Days 1205282000181000172.7V23.686

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

This page is Linear guideway carriages / long carriage / stainless steel / precision class selectable / four-row / KWVE-NL-RROC, part number KWVE45-B-NL-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE45-B-NL-RROC-V2-G3.

Variation of this product

Part Number
KWVE25-B-NL-RROC-V1-G3
KWVE25-B-NL-RROC-V2-G3
KWVE30-B-NL-RROC-V1-G3
KWVE30-B-NL-RROC-V2-G3
KWVE35-B-NL-RROC-V1-G3
KWVE35-B-NL-RROC-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

222.28 €

1 Available 4 Days 70312340054000109.1V10.859

222.28 €

1 Available 4 Days 70312340054000109.1V20.859

273.58 €

1 Available 4 Days 90383450074000127V11.522

273.58 €

1 Available 4 Days 90383450074000127V21.522

284.78 €

1 Available 4 Days 1004447500100000145V12.308

284.78 €

1 Available 4 Days 1004447500100000145V22.308

Tech Support