Linear guideway carriages / stainless steel / four-row / ungreased / KWVE-UG-RROC (KWVE25-B-UG-RROC-V2-G3)

Linear guideway carriages / stainless steel / four-row / ungreased / KWVE-UG-RROC KWVE25-B-UG-RROC-V2-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE25-B-UG-RROC-V2-G3

Brand: INA

Price: 178.07

Delivery time: 4 Days


Technical Data:

Rail Width: 70 mm

Mounting Height H: 36 mm

Basic Load Rating: Dynamic Load: 17900 N

Basic Load Rating: Static Load: 37000 N

Length L: 83.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-B-UG-RROC-V2-G3

Part Number
KWVE25-B-UG-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

178.07 €

1 Available 4 Days 7036179003700083.3V20.727

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

This page is Linear guideway carriages / stainless steel / four-row / ungreased / KWVE-UG-RROC, part number KWVE25-B-UG-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE25-B-UG-RROC-V2-G3.

Variation of this product

Part Number
KWVE20-B-UG-RROC-V1-G3
KWVE20-B-UG-RROC-V2-G3
KWVE30-B-UG-RROC-V1-G3
KWVE30-B-UG-RROC-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

171.58 €

1 Available 4 Days 6330131002700071.4V10.455

171.58 €

1 Available 4 Days 6330131002700071.4V20.455

219.33 €

1 Available 4 Days 9042275005500099V11.255

219.33 €

1 Available 4 Days 9042275005500099V21.255

Tech Support