Linear guideway carriages / stainless steel / four-row / KWVE-RROC (Part Numbers)

Linear guideway carriages / stainless steel / four-row / KWVE-RROC
  • Volume Discount
[Specifications]
・Rail Width(mm): 47~140
・Mounting Height H(mm): 24~70
・Length L(mm): 61.2~173.6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE15-B-RROC-V1-G3
KWVE15-B-RROC-V2-G3
KWVE20-B-RROC-V1-G3
KWVE20-B-RROC-V2-G3
KWVE25-B-RROC-V1-G3
KWVE25-B-RROC-V2-G3
KWVE30-B-RROC-V1-G3
KWVE30-B-RROC-V2-G3
KWVE35-B-RROC-V1-G3
KWVE35-B-RROC-V2-G3
KWVE45-B-RROC-V1-G3
KWVE45-B-RROC-V2-G3
KWVE55-B-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

135.62 €

1 Available 4 Days 472472001450061.2V10.199

135.62 €

1 Available 4 Days 472472001450061.2V20.199

171.58 €

1 Available 4 Days 6330131002700071.4V10.46

171.58 €

1 Available 4 Days 6330131002700071.4V20.46

178.07 €

1 Available 4 Days 7036179003700083.3V10.708

178.07 €

1 Available 4 Days 7036179003700083.3V20.708

175.55 €

1 17 Days 9042275005500099V11.231

219.33 €

1 Available 4 Days 9042275005500099V21.231

182.17 €

1 7 Days 100483800072000112V11.74

227.60 €

1 Available 4 Days 100483800072000112V21.74

228.40 €

1 12 Days 1206069000141000140.6V13.379

285.37 €

1 Available 4 Days 1206069000141000140.6V23.379

614.37 €

1 Available 4 Days 14070104000213000173.6V25.644

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

Tech Support