Linear guideway carriages / four-row / KWVE-S (KWVE15-B-S-V0-G1)

Linear guideway carriages / four-row / KWVE-S KWVE15-B-S-V0-G1
  • Volume Discount

Product Details:

Manufacturer part number: KWVE15-B-S-V0-G1

Brand: INA

Price: 110.37

Delivery time: 4 Days


Technical Data:

Rail Width: 34 mm

Mounting Height H: 24 mm

Basic Load Rating: Dynamic Load: 7200 N

Basic Load Rating: Static Load: 14500 N

Length L: 61.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-B-S-V0-G1

Part Number
KWVE15-B-S-V0-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

110.37 €

1 4 Days 342472001450061.2V0G10.166

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / four-row / KWVE-S, part number KWVE15-B-S-V0-G1.
You can find the detail information about specifications and dimensions on part number KWVE15-B-S-V0-G1.

Variation of this product

Part Number
KWVE15-B-S-V0-G2
KWVE15-B-S-V0-G3
KWVE15-B-S-V0-G4
KWVE15-B-S-V1-G1
KWVE15-B-S-V1-G2
KWVE15-B-S-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

105.32 €

1 Available 4 Days 342472001450061.2V0G20.166

100.25 €

1 Available 4 Days 342472001450061.2V0G30.166

95.40 €

1 Available 4 Days 342472001450061.2V0G40.166

110.37 €

1 Available 4 Days 342472001450061.2V1G10.166

84.28 €

1 17 Days 342472001450061.2V1G20.166

100.25 €

1 Available 4 Days 342472001450061.2V1G30.166

Tech Support