Linear guideway carriages / long carriage / stainless steel / four-row / KWVE-SL-RROC (KWVE25-B-SL-RROC-V2-G3)

Linear guideway carriages / long carriage / stainless steel / four-row / KWVE-SL-RROC KWVE25-B-SL-RROC-V2-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE25-B-SL-RROC-V2-G3

Brand: INA

Price: 212.85

Delivery time: 4 Days


Technical Data:

Rail Width: 48 mm

Mounting Height H: 36 mm

Basic Load Rating: Dynamic Load: 23400 N

Basic Load Rating: Static Load: 54000 N

Length L: 109.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-B-SL-RROC-V2-G3

Part Number
KWVE25-B-SL-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

212.85 €

1 Available 4 Days 48362340054000109.1V20.802

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

This page is Linear guideway carriages / long carriage / stainless steel / four-row / KWVE-SL-RROC, part number KWVE25-B-SL-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE25-B-SL-RROC-V2-G3.

Variation of this product

Part Number
KWVE25-B-SL-RROC-V1-G3
KWVE30-B-SL-RROC-V1-G3
KWVE30-B-SL-RROC-V2-G3
KWVE35-B-SL-RROC-V1-G3
KWVE35-B-SL-RROC-V2-G3
KWVE45-B-SL-RROC-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

212.85 €

1 Available 4 Days 48362340054000109.1V10.802

262.37 €

1 Available 4 Days 60423450074000127V11.338

262.37 €

1 Available 4 Days 60423450074000127V21.338

273.58 €

1 Available 4 Days 704847500100000145V12.034

273.58 €

1 Available 4 Days 704847500100000145V22.034

341.97 €

1 Available 4 Days 866082000181000172.7V13.57

Tech Support