Linear guideway carriages / long carriage / four-row / ungreased / KWVE-SL-UG (KWVE25-B-SL-UG-V1-G3)

Linear guideway carriages / long carriage / four-row / ungreased / KWVE-SL-UG KWVE25-B-SL-UG-V1-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE25-B-SL-UG-V1-G3

Brand: INA

Price: 166.27

Delivery time: 4 Days


Technical Data:

Rail Width: 48 mm

Mounting Height H: 36 mm

Basic Load Rating: Dynamic Load: 23400 N

Basic Load Rating: Static Load: 54000 N

Length L: 109.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-B-SL-UG-V1-G3

Part Number
KWVE25-B-SL-UG-V1-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

166.27 €

1 Available 4 Days 48362340054000109.1G3V10.81

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / long carriage / four-row / ungreased / KWVE-SL-UG, part number KWVE25-B-SL-UG-V1-G3.
You can find the detail information about specifications and dimensions on part number KWVE25-B-SL-UG-V1-G3.

Variation of this product

Part Number
KWVE25-B-SL-UG-V1-G1
KWVE25-B-SL-UG-V1-G2
KWVE25-B-SL-UG-V1-G4
KWVE25-B-SL-UG-V2-G1
KWVE25-B-SL-UG-V2-G2
KWVE25-B-SL-UG-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

183.95 €

1 Available 4 Days 48362340054000109.1G1V10.81

175.10 €

1 Available 4 Days 48362340054000109.1G2V10.81

158.62 €

1 Available 4 Days 48362340054000109.1G4V10.81

183.95 €

1 Available 4 Days 48362340054000109.1G1V20.81

175.10 €

1 Available 4 Days 48362340054000109.1G2V20.81

166.27 €

1 Available 4 Days 48362340054000109.1G3V20.81

Tech Support