Linear guideway carriages / four-row / KWVE-SNL (KWVE20-B-SNL-V0-G2)

Linear guideway carriages / four-row / KWVE-SNL KWVE20-B-SNL-V0-G2
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-SNL-V0-G2

Brand: INA

Price: 168.63

Delivery time: 4 Days


Technical Data:

Rail Width: 44 mm

Mounting Height H: 27 mm

Basic Load Rating: Dynamic Load: 16200 N

Basic Load Rating: Static Load: 36500 N

Length L: 88.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-SNL-V0-G2

Part Number
KWVE20-B-SNL-V0-G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

168.63 €

1 Available 4 Days 4427162003650088.9G2V00.403

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / four-row / KWVE-SNL, part number KWVE20-B-SNL-V0-G2.
You can find the detail information about specifications and dimensions on part number KWVE20-B-SNL-V0-G2.

Variation of this product

Part Number
KWVE20-B-SNL-V0-G3
KWVE20-B-SNL-V0-G4
KWVE20-B-SNL-V1-G1
KWVE20-B-SNL-V1-G2
KWVE20-B-SNL-V1-G3
KWVE20-B-SNL-V1-G4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

160.37 €

1 Available 4 Days 4427162003650088.9G3V00.403

152.70 €

1 Available 4 Days 4427162003650088.9G4V00.403

175.72 €

1 Available 4 Days 4427162003650088.9G1V10.403

168.63 €

1 Available 4 Days 4427162003650088.9G2V10.403

160.37 €

1 Available 4 Days 4427162003650088.9G3V10.403

152.70 €

1 Available 4 Days 4427162003650088.9G4V10.403

Tech Support