Linear guideway carriages / stainless steel / four-row / KWVE-SNL-ROCC (Part Numbers)

Linear guideway carriages / stainless steel / four-row / KWVE-SNL-ROCC
  • Volume Discount
[Specifications]
・Rail Width(mm): 48~86
・Mounting Height H(mm): 31~52
・Length L(mm): 109.1~172.7

Carriages KWVE..-B-SNL, narrow, low, long carriage, four-row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE25-B-SNL-RROC-V1-G3
KWVE25-B-SNL-RROC-V2-G3
KWVE30-B-SNL-RROC-V1-G3
KWVE30-B-SNL-RROC-V2-G3
KWVE35-B-SNL-RROC-V1-G3
KWVE35-B-SNL-RROC-V2-G3
KWVE45-B-SNL-RROC-V1-G3
KWVE45-B-SNL-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

212.85 €

1 Available 4 Days 48312340054000109.1V10.659

170.37 €

1 17 Days 48312340054000109.1V20.659

262.37 €

1 Available 4 Days 60383450074000127V11.148

262.37 €

1 Available 4 Days 60383450074000127V21.148

273.58 €

1 Available 4 Days 704447500100000145V11.298

273.58 €

1 Available 4 Days 704447500100000145V21.298

341.97 €

1 Available 4 Days 865282000181000172.7V12.863

341.97 €

1 Available 4 Days 865282000181000172.7V22.863

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

Tech Support