Linear guideway carriages / stainless steel / four-row / KWVE-SN-RROC (KWVE30-B-SN-RROC-V2-G3)

Linear guideway carriages / stainless steel / four-row / KWVE-SN-RROC KWVE30-B-SN-RROC-V2-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE30-B-SN-RROC-V2-G3

Brand: INA

Price: 206.37

Delivery time: 4 Days


Technical Data:

Rail Width: 60 mm

Mounting Height H: 38 mm

Basic Load Rating: Dynamic Load: 27500 N

Basic Load Rating: Static Load: 55000 N

Length L: 99 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE30-B-SN-RROC-V2-G3

Part Number
KWVE30-B-SN-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

206.37 €

1 Available 4 Days 6038275005500099V20.853

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

This page is Linear guideway carriages / stainless steel / four-row / KWVE-SN-RROC, part number KWVE30-B-SN-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE30-B-SN-RROC-V2-G3.

Variation of this product

Part Number
KWVE25-B-SN-RROC-V1-G3
KWVE25-B-SN-RROC-V2-G3
KWVE30-B-SN-RROC-V1-G3
KWVE35-B-SN-RROC-V1-G3
KWVE35-B-SN-RROC-V2-G3
KWVE45-B-SN-RROC-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

168.03 €

1 Available 4 Days 4831179003700083.3V10.48

168.03 €

1 Available 4 Days 4831179003700083.3V20.48

206.37 €

1 Available 4 Days 6038275005500099V10.853

215.80 €

1 Available 4 Days 70443800072000112V11.24

173.85 €

1 Available 4 Days 70443800072000112V21.24

271.22 €

1 Available 4 Days 865269000141000140.6V12.219

Tech Support