Manufacturer part number: KWVE15-B-S-RROC-V2-G3
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Rail Width: 34 mm
Mounting Height H: 24 mm
Basic Load Rating: Dynamic Load: 7200 N
Basic Load Rating: Static Load: 14500 N
Length L: 61.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWVE15-B-S-RROC-V2-G3
Part Number
|
---|
KWVE15-B-S-RROC-V2-G3 |
Part Number | Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 34 | 24 | 7200 | 14500 | 61.2 | V2 | 0.166 |
Loading...
Preload class | G3 | RoHS Certificate | Available | REACH Certificate | Available |
---|---|---|---|---|---|
Customs tariff weight unit | kg |
This page is Linear guideway carriages / stainless steel / four-row / KWVE-S-RROC, part number KWVE15-B-S-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE15-B-S-RROC-V2-G3.
Configure
Basic Attributes
Type
Rail Width(mm)
Mounting Height H(mm)
Length L(mm)
Accuracy class
Customs tariff weight
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KWVE15-B-S-RROC-V1-G3 |
KWVE20-B-S-RROC-V1-G3 |
KWVE20-B-S-RROC-V2-G3 |
KWVE25-B-S-RROC-V1-G3 |
KWVE25-B-S-RROC-V2-G3 |
KWVE30-B-S-RROC-V1-G3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 34 | 24 | 7200 | 14500 | 61.2 | V1 | 0.166 | ||
- | 1 | 4 Days | 44 | 30 | 13100 | 27000 | 71.4 | V1 | 0.356 | ||
- | 1 | 4 Days | 44 | 30 | 13100 | 27000 | 71.4 | V2 | 0.356 | ||
- | 1 | 4 Days | 48 | 36 | 17900 | 37000 | 83.3 | V1 | 0.675 | ||
- | 1 | 4 Days | 48 | 36 | 17900 | 37000 | 83.3 | V2 | 0.675 | ||
- | 1 | 4 Days | 60 | 42 | 27500 | 55000 | 99 | V1 | 0.99 |