Linear guideway carriages / small carriage / four-row / ungreased / KWVE-UG (KWVE20-B-UG-V0-G4)

Linear guideway carriages / small carriage / four-row / ungreased / KWVE-UG KWVE20-B-UG-V0-G4

Product Details:

Manufacturer part number: KWVE20-B-UG-V0-G4

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 63 mm

Mounting Height H: 30 mm

Basic Load Rating: Dynamic Load: 13100 N

Basic Load Rating: Static Load: 27000 N

Length L: 71.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-UG-V0-G4

Part Number
KWVE20-B-UG-V0-G4
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight
1 4 Days 6330131002700071.4G4V00.467

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / small carriage / four-row / ungreased / KWVE-UG, part number KWVE20-B-UG-V0-G4.
You can find the detail information about specifications and dimensions on part number KWVE20-B-UG-V0-G4.

Variation of this product

Part Number
KWVE20-B-UG-V0-G1
KWVE20-B-UG-V0-G2
KWVE20-B-UG-V0-G3
KWVE20-B-UG-V1-G1
KWVE20-B-UG-V1-G2
KWVE20-B-UG-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

-

1 4 Days 6330131002700071.4G1V00.467

-

1 4 Days 6330131002700071.4G2V00.467

-

1 4 Days 6330131002700071.4G3V00.467

-

1 4 Days 6330131002700071.4G1V10.467

-

1 4 Days 6330131002700071.4G2V10.467

-

1 4 Days 6330131002700071.4G3V10.467

Tech Support