Linear guideway carriages / wide Linear guideway carriages / four-row / KWVE-W (KWVE15-W-V0-G2)

Linear guideway carriages / wide Linear guideway carriages / four-row / KWVE-W KWVE15-W-V0-G2
  • Volume Discount

Product Details:

Manufacturer part number: KWVE15-W-V0-G2

Brand: INA

Price: 137.97

Delivery time: 4 Days


Technical Data:

Rail Width: 68 mm

Mounting Height H: 21 mm

Basic Load Rating: Dynamic Load: 7200 N

Basic Load Rating: Static Load: 14500 N

Length L: 55.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-W-V0-G2

Part Number
KWVE15-W-V0-G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit

137.97 €

1 Available 4 Days 682172001450055.6G2V00.26kg

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Linear guideway carriages / wide Linear guideway carriages / four-row / KWVE-W, part number KWVE15-W-V0-G2.
You can find the detail information about specifications and dimensions on part number KWVE15-W-V0-G2.

Variation of this product

Part Number
KWVE15-W-V0-G1
KWVE15-W-V0-G4
KWVE15-W-V1-G1
KWVE15-W-V1-G2
KWVE15-W-V1-G3
KWVE15-W-V1-G4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit

145.03 €

1 Available 4 Days 682172001450055.6G1V00.26kg

124.98 €

1 Available 4 Days 682172001450055.6G4V00.26kg

145.03 €

1 Available 4 Days 682172001450055.6G1V10.26kg

137.97 €

1 Available 4 Days 682172001450055.6G2V10.26kg

131.48 €

1 Available 4 Days 682172001450055.6G3V10.26kg

124.98 €

1 Available 4 Days 682172001450055.6G4V10.26kg

Tech Support