Linear guideway carriages / wide, long carriage / four-row / ungreased / KWVE-WL-UG (KWVE25-WL-UG-V0-G2)

Linear guideway carriages / wide, long carriage / four-row / ungreased / KWVE-WL-UG KWVE25-WL-UG-V0-G2

Product Details:

Manufacturer part number: KWVE25-WL-UG-V0-G2

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 120 mm

Mounting Height H: 35 mm

Basic Load Rating: Dynamic Load: 23400 N

Basic Load Rating: Static Load: 54000 N

Length L: 107.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-WL-UG-V0-G2

Part Number
KWVE25-WL-UG-V0-G2
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit
1 4 Days 120352340054000107.5G2V01.6kg

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Linear guideway carriages / wide, long carriage / four-row / ungreased / KWVE-WL-UG, part number KWVE25-WL-UG-V0-G2.
You can find the detail information about specifications and dimensions on part number KWVE25-WL-UG-V0-G2.

Variation of this product

Part Number
KWVE25-WL-UG-V0-G3
KWVE25-WL-UG-V0-G4
KWVE25-WL-UG-V1-G1
KWVE25-WL-UG-V1-G2
KWVE25-WL-UG-V1-G3
KWVE25-WL-UG-V1-G4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit

-

1 4 Days 120352340054000107.5G3V01.6kg

-

1 4 Days 120352340054000107.5G4V01.6kg

-

1 4 Days 120352340054000107.5G1V11.6kg

-

1 4 Days 120352340054000107.5G2V11.6kg

-

1 4 Days 120352340054000107.5G3V11.6kg

-

1 4 Days 120352340054000107.5G4V11.6kg

Tech Support