Manufacturer part number: RWU100-E-L-V3-G0
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Preload class: G0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU100-E-L-V3-G0
Rail Width(mm) | 250 | Mounting Height H(mm) | 120 | Basic Load Rating: Dynamic Load(N) | 630000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 1490000 | Length L(mm) | 372.2 | Accuracy class | V3 |
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff weight | 35.73 |
Customs tariff weight unit | kg |
This page is Linear guideway carriages / long carriage / recirculating roller / RWU100-E-L, part number RWU100-E-L-V3-G0.
You can find the detail information about specifications and dimensions on part number RWU100-E-L-V3-G0.
Part Number |
---|
RWU100-E-L-V3-G1 |
RWU100-E-L-V3-G2 |
RWU100-E-L-V3-G3 |
RWU100-E-L-V3-G4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class |
---|---|---|---|---|---|
- | 1 | 4 Days | G1 | ||
5,548.33 € | 1 | Available | 4 Days | G2 | |
- | 1 | 4 Days | G3 | ||
- | 1 | 4 Days | G4 |