Manufacturer part number: RWU35-E-H-V1-G3
Brand: INA
Price: 291.27 €
Delivery time: 4 Days
Preload class: G3
Accuracy class: V1
Customs tariff weight: 1.624
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU35-E-H-V1-G3
Rail Width(mm) | 70 | Mounting Height H(mm) | 55 | Basic Load Rating: Dynamic Load(N) | 59000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 140000 | Length L(mm) | 122.9 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight unit | kg |
This page is Linear guideway carriages / high linear guideway carriages / recirculating roller / RWU-E-H, part number RWU35-E-H-V1-G3.
You can find the detail information about specifications and dimensions on part number RWU35-E-H-V1-G3.
Part Number |
---|
RWU35-E-H-V1-G0 |
RWU35-E-H-V1-G1 |
RWU35-E-H-V1-G2 |
RWU35-E-H-V2-G0 |
RWU35-E-H-V2-G1 |
RWU35-E-H-V2-G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|
367.92 € | 1 | Available | 4 Days | G0 | V1 | 1.624 | |
337.27 € | 1 | Available | 4 Days | G1 | V1 | 1.624 | |
306.00 € | 1 | Available | 4 Days | G2 | V1 | 1.624 | |
367.92 € | 1 | Available | 4 Days | G0 | V2 | 1.624 | |
337.27 € | 1 | Available | 4 Days | G1 | V2 | 1.624 | |
246.53 € | 1 | Available | 4 Days | G2 | V2 | 1.624 |