Linear guideway carriages / high, long carriage / recirculating roller / RWU35-E-HL (RWU35-E-HL-V1-G0)

Linear guideway carriages / high, long carriage / recirculating roller / RWU35-E-HL RWU35-E-HL-V1-G0

Product Details:

Manufacturer part number: RWU35-E-HL-V1-G0

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Preload class: G0

Accuracy class: V1

Customs tariff weight: 2.017


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU35-E-HL-V1-G0

Part Number
RWU35-E-HL-V1-G0
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Preload class Accuracy class Customs tariff weight
1 4 Days G0V12.017

Loading...

  1. 1

Basic information

Rail Width(mm) 70 Mounting Height H(mm) 55 Basic Load Rating: Dynamic Load(N) 70000
Basic Load Rating: Static Load(N) 175000 Length L(mm) 148.7 RoHS Certificate Available
REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / high, long carriage / recirculating roller / RWU35-E-HL, part number RWU35-E-HL-V1-G0.
You can find the detail information about specifications and dimensions on part number RWU35-E-HL-V1-G0.

Variation of this product

Part Number
RWU35-E-HL-V1-G1
RWU35-E-HL-V1-G2
RWU35-E-HL-V1-G3
RWU35-E-HL-V2-G0
RWU35-E-HL-V2-G2
RWU35-E-HL-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Preload class Accuracy class Customs tariff weight

-

1 4 Days G1V12.017

260.92 €

1 17 Days G2V12.017

-

1 4 Days G3V12.017

-

1 4 Days G0V22.017

-

1 4 Days G2V22.017

-

1 4 Days G3V22.017

Tech Support