Manufacturer part number: RWU35-E-L-V1-G3
Brand: INA
Price: 268.98 €
Delivery time: 17 Days
Preload class: G3
Accuracy class: V1
Customs tariff weight: 2.204
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU35-E-L-V1-G3
Rail Width(mm) | 100 | Mounting Height H(mm) | 48 | Basic Load Rating: Dynamic Load(N) | 70000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 175000 | Length L(mm) | 148.8 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight unit | kg |
This page is Linear guideway carriages / long carriage / recirculating roller / precision class selectable / RWU35-E-L, part number RWU35-E-L-V1-G3.
You can find the detail information about specifications and dimensions on part number RWU35-E-L-V1-G3.
Part Number |
---|
RWU35-E-L-V1-G0 |
RWU35-E-L-V1-G1 |
RWU35-E-L-V2-G0 |
RWU35-E-L-V2-G1 |
RWU35-E-L-V2-G2 |
RWU35-E-L-V2-G3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|
424.52 € | 1 | Available | 4 Days | G0 | V1 | 2.204 | |
388.55 € | 1 | Available | 4 Days | G1 | V1 | 2.204 | |
424.52 € | 1 | Available | 4 Days | G0 | V2 | 2.204 | |
388.55 € | 1 | Available | 4 Days | G1 | V2 | 2.204 | |
353.17 € | 1 | Available | 4 Days | G2 | V2 | 2.204 | |
336.08 € | 1 | Available | 4 Days | G3 | V2 | 2.204 |