Manufacturer part number: RWU45-E-H-V2-G3
Brand: INA
Price: 364.97 €
Delivery time: 4 Days
Preload class: G3
Accuracy class: V2
Customs tariff weight: 2.392
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU45-E-H-V2-G3
Rail Width(mm) | 86 | Mounting Height H(mm) | 70 | Basic Load Rating: Dynamic Load(N) | 92000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 215000 | Length L(mm) | 145.9 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight unit | kg |
This page is Linear guideway carriages / high linear guideway carriages / recirculating roller / precision class selectable / RWU45-E-H, part number RWU45-E-H-V2-G3.
You can find the detail information about specifications and dimensions on part number RWU45-E-H-V2-G3.
Part Number |
---|
RWU45-E-H-V1-G3 |
RWU45-E-H-V2-G0 |
RWU45-E-H-V2-G1 |
RWU45-E-H-V3-G0 |
RWU45-E-H-V3-G1 |
RWU45-E-H-V3-G3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|
364.97 € | 1 | Available | 4 Days | G3 | V1 | 2.392 | |
461.07 € | 1 | Available | 4 Days | G0 | V2 | 2.392 | |
423.35 € | 1 | Available | 4 Days | G1 | V2 | 2.392 | |
461.07 € | 1 | Available | 4 Days | G0 | V3 | 3.1 | |
338.82 € | 1 | 17 Days | G1 | V3 | 3.1 | ||
364.97 € | 1 | Available | 4 Days | G3 | V3 | 3.1 |