Manufacturer part number: RWU45-E-L-V1-G0
Brand: INA
Price: 531.82 €
Delivery time: 4 Days
Preload class: G0
Accuracy class: V1
Customs tariff weight: 4.026
Customs tariff weight unit: kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU45-E-L-V1-G0
Rail Width(mm) | 120 | Mounting Height H(mm) | 60 | Basic Load Rating: Dynamic Load(N) | 114000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 285000 | Length L(mm) | 178.3 | RoHS Certificate | Available |
REACH Certificate | Available |
This page is Linear guideway carriages / long carriage / recirculating roller system / precision class selectable / RWU45-E-L, part number RWU45-E-L-V1-G0.
You can find the detail information about specifications and dimensions on part number RWU45-E-L-V1-G0.
Part Number |
---|
RWU45-E-L-V1-G1 |
RWU45-E-L-V1-G2 |
RWU45-E-L-V1-G3 |
RWU45-E-L-V2-G0 |
RWU45-E-L-V2-G1 |
RWU45-E-L-V2-G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Customs tariff weight | Customs tariff weight unit |
---|---|---|---|---|---|---|---|---|
488.20 € | 1 | Available | 4 Days | G1 | V1 | 4.026 | kg | |
442.22 € | 1 | Available | 4 Days | G2 | V1 | 4.026 | kg | |
420.98 € | 1 | Available | 4 Days | G3 | V1 | 4.026 | kg | |
531.82 € | 1 | Available | 4 Days | G0 | V2 | 4.026 | kg | |
488.20 € | 1 | Available | 4 Days | G1 | V2 | 4.026 | kg | |
442.22 € | 1 | Available | 4 Days | G2 | V2 | 4.026 | kg |