Linear guideway carriages / recirculating roller system / precision class selectable / RWU55-E (RWU55-E-V2-G1)

Linear guideway carriages / recirculating roller system / precision class selectable / RWU55-E RWU55-E-V2-G1
  • Volume Discount

Product Details:

Manufacturer part number: RWU55-E-V2-G1

Brand: INA

Price: 603.75

Delivery time: 4 Days


Technical Data:

Rail Width: 140 mm

Mounting Height H: 70 mm

Basic Load Rating: Dynamic Load: 136000 N

Basic Load Rating: Static Load: 320000 N

Length L: 172.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU55-E-V2-G1

Part Number
RWU55-E-V2-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

603.75 €

1 Available 4 Days 14070136000320000172.7G1V25.156

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / recirculating roller system / precision class selectable / RWU55-E, part number RWU55-E-V2-G1.
You can find the detail information about specifications and dimensions on part number RWU55-E-V2-G1.

Variation of this product

Part Number
RWU55-E-V1-G1
RWU55-E-V1-G3
RWU55-E-V2-G0
RWU55-E-V2-G2
RWU55-E-V2-G3
RWU55-E-V3-G0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

603.75 €

1 Available 4 Days 14070136000320000172.7G1V15.156

521.78 €

1 4 Days 14070136000320000172.7G3V15.156

660.37 €

1 Available 4 Days 14070136000320000172.7G0V25.156

549.52 €

1 Available 4 Days 14070136000320000172.7G2V25.156

521.78 €

1 Available 4 Days 14070136000320000172.7G3V25.156

660.37 €

1 Available 4 Days 14070136000320000172.7G0V35.236

Tech Support