Manufacturer part number: RWU55-E-HL-V1-G1
Brand: INA
Price: 696.92 €
Delivery time: 4 Days
Preload class: G1
Accuracy class: V1
Customs tariff weight: 6.29
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU55-E-HL-V1-G1
Rail Width(mm) | 100 | Mounting Height H(mm) | 80 | Basic Load Rating: Dynamic Load(N) | 167000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 415000 | Length L(mm) | 210.7 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight unit | kg |
This page is Linear guideway carriages / high, long carriage / recirculating roller / precision class selectable / RWU55-E-HL, part number RWU55-E-HL-V1-G1.
You can find the detail information about specifications and dimensions on part number RWU55-E-HL-V1-G1.
Part Number |
---|
RWU55-E-HL-V1-G0 |
RWU55-E-HL-V1-G2 |
RWU55-E-HL-V1-G3 |
RWU55-E-HL-V2-G0 |
RWU55-E-HL-V2-G1 |
RWU55-E-HL-V2-G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|
760.60 € | 1 | Available | 4 Days | G0 | V1 | 6.29 | |
635.60 € | 1 | Available | 4 Days | G2 | V1 | 6.29 | |
602.57 € | 1 | Available | 4 Days | G3 | V1 | 6.29 | |
760.60 € | 1 | Available | 4 Days | G0 | V2 | 6.29 | |
696.92 € | 1 | Available | 4 Days | G1 | V2 | 6.29 | |
635.60 € | 1 | Available | 4 Days | G2 | V2 | 6.29 |