Manufacturer part number: RWU55-E-L-V2-G0
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Preload class: G0
Accuracy class: V2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU55-E-L-V2-G0
Rail Width(mm) | 140 | Mounting Height H(mm) | 70 | Basic Load Rating: Dynamic Load(N) | 167000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 415000 | Length L(mm) | 210.7 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight | 6.752 | Customs tariff weight unit | kg |
This page is Linear guideway carriages / long carriage / recirculating roller / precision class selectable / RWU55-E-L, part number RWU55-E-L-V2-G0.
You can find the detail information about specifications and dimensions on part number RWU55-E-L-V2-G0.
Part Number |
---|
RWU55-E-L-V1-G1 |
RWU55-E-L-V1-G2 |
RWU55-E-L-V1-G3 |
RWU55-E-L-V2-G1 |
RWU55-E-L-V2-G2 |
RWU55-E-L-V2-G3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class |
---|---|---|---|---|---|---|
- | 1 | 4 Days | G1 | V1 | ||
- | 1 | 4 Days | G2 | V1 | ||
- | 1 | 4 Days | G3 | V1 | ||
- | 1 | 4 Days | G1 | V2 | ||
- | 1 | 4 Days | G2 | V2 | ||
482.27 € | 1 | 17 Days | G3 | V2 |