Manufacturer part number: RWU65-E-H-V1-G0
Brand: INA
Price: 1,116.72 €
Delivery time: 4 Days
Preload class: G0
Accuracy class: V1
Customs tariff weight: 8.785
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU65-E-H-V1-G0
Rail Width(mm) | 126 | Mounting Height H(mm) | 100 | Basic Load Rating: Dynamic Load(N) | 200000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 440000 | Length L(mm) | 195.5 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight unit | kg |
This page is Linear guideway carriages / high linear guideway carriages / recirculating roller system / precision class selectable / RWU65-E-H, part number RWU65-E-H-V1-G0.
You can find the detail information about specifications and dimensions on part number RWU65-E-H-V1-G0.
Part Number |
---|
RWU65-E-H-V1-G1 |
RWU65-E-H-V1-G2 |
RWU65-E-H-V1-G3 |
RWU65-E-H-V2-G0 |
RWU65-E-H-V2-G1 |
RWU65-E-H-V2-G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|
1,022.38 € | 1 | Available | 4 Days | G1 | V1 | 8.785 | |
930.40 € | 1 | Available | 4 Days | G2 | V1 | 8.785 | |
883.23 € | 1 | Available | 4 Days | G3 | V1 | 8.785 | |
1,116.72 € | 1 | Available | 4 Days | G0 | V2 | 8.785 | |
1,022.38 € | 1 | Available | 4 Days | G1 | V2 | 8.785 | |
930.40 € | 1 | Available | 4 Days | G2 | V2 | 8.785 |