Manufacturer part number: RWU65-E-HL-V2-G2
Brand: INA
Price: 1,071.90 €
Delivery time: 4 Days
Preload class: G2
Accuracy class: V2
Customs tariff weight: 12.74
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU65-E-HL-V2-G2
Rail Width(mm) | 126 | Mounting Height H(mm) | 100 | Basic Load Rating: Dynamic Load(N) | 270000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 640000 | Length L(mm) | 261.9 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight unit | kg |
This page is Linear guideway carriages / high, long carriage / recirculating roller / precision class selectable / RWU65-E-HL, part number RWU65-E-HL-V2-G2.
You can find the detail information about specifications and dimensions on part number RWU65-E-HL-V2-G2.
Part Number |
---|
RWU65-E-HL-V1-G3 |
RWU65-E-HL-V2-G0 |
RWU65-E-HL-V2-G1 |
RWU65-E-HL-V2-G3 |
RWU65-E-HL-V3-G0 |
RWU65-E-HL-V3-G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Customs tariff weight |
---|---|---|---|---|---|---|---|
1,016.48 € | 1 | Available | 4 Days | G3 | V1 | 12.74 | |
1,284.17 € | 1 | Available | 4 Days | G0 | V2 | 12.74 | |
1,179.20 € | 1 | Available | 4 Days | G1 | V2 | 12.74 | |
1,016.48 € | 1 | Available | 4 Days | G3 | V2 | 12.74 | |
1,284.17 € | 1 | Available | 4 Days | G0 | V3 | 12.8 | |
857.90 € | 1 | 12 Days | G2 | V3 | 12.8 |