Linear Roller Bearings PR..-PP, Full Complement Roller Set, Inch Size Mounting Dimensions, with End Face Wipers (PR14032-PP-GR1/0-5)

Linear Roller Bearings PR..-PP, Full Complement Roller Set, Inch Size Mounting Dimensions, with End Face Wipers PR14032-PP-GR1/0-5
  • Volume Discount

Product Details:

Manufacturer part number: PR14032-PP-GR1/0-5

Brand: INA

Price: 563.05

Delivery time: 4 Days


Technical Data:

B: 22.5 mm

H: 15 mm

L: 61.7 mm

Weight/Unit: 0.095 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR14032-PP-GR1/0-5

Part Number
PR14032-PP-GR1/0-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

563.05 €

1 Available 4 Days 22.51561.70.095

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Linear Roller Bearings PR..-PP, Full Complement Roller Set, Inch Size Mounting Dimensions, with End Face Wipers, part number PR14032-PP-GR1/0-5.
You can find the detail information about specifications and dimensions on part number PR14032-PP-GR1/0-5.

Variation of this product

Part Number
PR14044-PP-GR1/0-5
PR14061-PP-GR1/0-5
PR14089-PP-GR1/0-5
PR14135-PP-GR1/0-10
PR14182-PP-GR1/0-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

618.88 €

1 Available 4 Days 25.419.878.70.215

609.77 €

1 17 Days 38.129.798.10.645

1,242.70 €

1 Available 4 Days 50.838.091451.727

4,010.83 €

1 Available 4 Days 76.257.152185.65

9,162.63 €

1 Available 4 Days 101.676.2281.8513.25

Tech Support