Guideways TSNW, Solid Profile, for Location from above, with One Raceway Shaft; Corrosion-Resistant Design Possible (TSNW12)

Guideways TSNW, Solid Profile, for Location from above, with One Raceway Shaft; Corrosion-Resistant Design Possible TSNW12

Product Details:

Manufacturer part number: TSNW12

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

d: 12 mm

h4: 22 mm

b: 40 mm

Weight/Unit: 0.002 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSNW12

Part Number
TSNW12
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
h4
(mm)
b
(mm)
Weight/Unit
(kg)
1 4 Days 1222400.002

Loading...

  1. 1

Basic information

l max(mm) 6000 RoHS Certificate Available REACH Certificate Available

Tech Support