Guideways TSUW, Solid Profile, for Location from below, with One Raceway Shaft; Corrosion-Resistant Design Possible (TSUW16)

Guideways TSUW, Solid Profile, for Location from below, with One Raceway Shaft; Corrosion-Resistant Design Possible TSUW16

Product Details:

Manufacturer part number: TSUW16

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

B: 16 mm

h4: 18 mm

b: 14 mm

Weight/Unit: 0.002 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSUW16

Part Number
TSUW16
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
h4
(mm)
b
(mm)
Weight/Unit
(kg)
- 1 4 Days 1618140.002

Loading...

  1. 1

Basic information

l max(mm) 6000 RoHS Certificate Available REACH Certificate Available

Tech Support