Guideways TSUW, Solid Profile, for Location from below, with One Raceway Shaft; Material: X46

Guideways TSUW, Solid Profile, for Location from below, with One Raceway Shaft; Material: X46
[Specifications]
・Type: Guideways
・TSUW Series
・Material: X46
・d(mm): 16, 20
・b(mm): 14, 17

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSUW16-X46
TSUW20-X46
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
b
(mm)
Weight/Unit
(kg)
1 4 Days 16140.002
1 4 Days 20170.003

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support