Manufacturer part number: TSWW25
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
d: 25 mm
h4: 39.66 mm
b: 65 mm
Weight/Unit: 0.006 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSWW25
l max(mm) | 6000 | RoHS Certificate | Available | REACH Certificate | Available |
---|
Configure