Guideways TSWWA, Solid Profile, for Location from above, with One Raceway Shaft; Corrosion-Resistant Design Possible

Guideways TSWWA, Solid Profile, for Location from above, with One Raceway Shaft; Corrosion-Resistant Design Possible
[Specifications]
・TSWWA Series
・d(mm): 12-40
・h4(mm): 28-53
・b(mm): 43-78
・l max(mm): 6000

Guideways, metric sizes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSWWA12
TSWWA16
TSWWA20
TSWWA25
TSWWA30
TSWWA40
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
h4
(mm)
b
(mm)
Weight/Unit
(kg)
1 4 Days 1228430.002
1 4 Days 1630480.003
1 4 Days 2038560.004
1 4 Days 2542600.006
1 4 Days 3053740.009
- 1 4 Days 40-780.013

Loading...

  1. 1

Basic information

l max(mm) 6000 RoHS Certificate Available REACH Certificate Available

Tech Support