End Covers KA.LFS..-M, End Covers for Guideways LFS..-M

End Covers KA.LFS..-M, End Covers for Guideways LFS..-M
  • Volume Discount
[Specifications]
・b2(mm): 24.4, 31.4, 51.6
・h1(mm): 45.4, 59.9, 98
・S(mm):3, 4

End covers for guideways LFS..-M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KA.LFS25-M
KA.LFS32-M-3301
KA.LFS52-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
Weight/Unit
(kg)

4.13 €

1 Available 4 Days 355.4 24.4 45.4 30.9 0.01
-

4.52 €

1 Available 4 Days 111.4 51.6 98 64.8 0.012

4.97 €

1 Available 4 Days 75.4 31.4 59.9 46.4 0.015

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support