Side Plates ABAL, for LFL

Side Plates ABAL, for LFL
  • Volume Discount
[Specifications]
・L(mm): 112
・H(mm): 32
・B(mm): 86
・S(mm): 3

Side plates for LFL.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABAL32

Part Number
ABAL32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.30 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 86  S(mm) 3 H(mm) 32 
L(mm) 112  JL(mm) 100  RoHS Certificate Available
REACH Certificate Available Weight/Unit(kg) 0.01

This page is Side Plates ABAL, for LFL, part number ABAL32.
You can find the detail information about specifications and dimensions on part number ABAL32.

Tech Support