Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ANS.LFS32
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is End Plates ANS.LFS, For Solid Profile Guideway, part number ANS.LFS32.
You can find the detail information about specifications and dimensions on part number ANS.LFS32.
Configure
Basic Attributes
N3
a(mm)
jB(mm)
G
b(mm)
h(mm)
h1(mm)
s(mm)
t(mm)
jh(mm)
Weight/Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ANS.LFS120 |
ANS.LFS20 |
ANS.LFS25 |
ANS.LFS32-C |
ANS.LFS32-F |
ANS.LFS32-FH |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | G | N3 | b (mm) | h (mm) | h1 (mm) | s (mm) | t (mm) | a (mm) | jh (mm) | jB (mm) | Weight/Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | M6 | - | 114 | 16 | 8 | 5 | 10 | - | 80 | - | 0.066 | |||
- | 1 | 4 Days | M5 | - | 15.4 | 11 | 6.2 | 6 | 12 | - | - | - | 0.008 | |||
- | 1 | 4 Days | M3 | - | 20 | 14 | 4 | 5 | 7 | - | 7 | - | 0.012 | |||
20.95 € | 1 | 17 Days | 6.5H13 | 12H13 | 30 | - | - | 8 | 15 | - | - | - | 0.044 | |||
- | 1 | 4 Days | M4 | - | 26 | 9 | 5 | 6 | - | - | - | 11 | 0.013 | |||
12.40 € | 1 | 17 Days | M3 | - | 22 | 9 | 5 | 6 | 7 | 9 | - | 9 | 0.012 |