Manufacturer part number: PAH32
Brand: INA
Price: 52.12 €
Delivery time: 12 Days
D: 10 mm
B: 46 mm
S: 30 mm
H: 39 mm
H1: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PAH32
RoHS Certificate | Available | REACH Certificate | Available |
---|
Configure
Basic Attributes
D(mm)
B(mm)
S(mm)
H(mm)
H1(mm)
H3(mm)
W(mm)
Weight/Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes